2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PPAC-95

Expand Table
EN
1/5
Name
NAME
Preview
PREVIEW
Product type
PTTE
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Number of poles
NROFPS
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
Plating of conductor surface
POCS
Rated Voltage
RDVE [V]
1
PPAC-95
Panel Feed-through
GREY (default)
Screw Connection
25
50+45
74
1
01P
1
1
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630V(5.0~6.0mm mounting plate).800V(2.5~5.0mm mounting plate).1000V(1.0~2.5mm mounting plate)
Visa komprimerad vy (1 produkt)
Order numberPPAC-95
ShorttextPanel Feed-through,Screw Connection,M8,600V,230A
Sista förändringen22.10.2024 11:21:24
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties