Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
DINKLE
PCB Terminal blocks and PCB Connectors
Panel Feed-through
PPACV-16AS - Panel Feed-through,Screw Connection,M5,600V,85A
DINKLE
...
Panel Feed-through
PPACV-16AS - Panel Feed-through,Screw Connection,M5,600V,85A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PPACV-16AS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Preview
PREVIEW
Product type
PTTE
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Number of poles
NROFPS
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
Plating of conductor surface
POCS
Rated Voltage
RDVE [V]
1
PPACV-16AS
Panel Feed-through
GREY (default)
Screw Connection
12.1
64.5
39.7
1
01P
1
1
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
400
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
DINKLE
- PPACV-16AS
Order number
PPACV-16AS
Shorttext
Panel Feed-through,Screw Connection,M5,600V,85A
Sista förändringen
22.10.2024 11:21:25
Enhet
Nyckelord
PCB Connectors
PCB Terminal blocks
Panel
Klassificeringar
CNS
CNSERPBASE Object Properties