Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Ningbo Supu Electronics
PCB Connectors
Feed-Through Terminal
SCWH16S - Rated Voltage: 500V,Rated Current:76A
Ningbo Supu Electronics
PCB Connectors
Feed-Through Terminal
SCWH16S - Rated Voltage: 500V,Rated Current:76A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCWH16S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Colour
COLOUR
Number of connections
MROFCN
Connection method
CNMD
Degree of protection
DEOFPN
Operating temperature range
OPGTERE [℃]
Insulation material
INML
Insulation material group
INMLGP
Flame retardant grade, UL94 compliance
FERTGE
Contact material
CTML
Contact plating
CTPG
IEC rated current
IECRDCT [A]
IEC rated voltage
IECRDE [V]
Overvoltage category
OECY
Degree of pollution
DEOFPN1
Rated impulse voltage
RDIEVE [KV]
1
SCWH16S
White gray
2
Screw
IP20
-40~ +105
PA66
Ⅰ
V0
Copper alloy
Sn,Plated
76
800
Ⅲ Ⅲ Ⅱ
3 2 2
6.0 6.0 6.0
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Ningbo Supu Electronics
- SCWH16S
Order number
SCWH16S
Shorttext
Rated Voltage: 500V,Rated Current:76A
Sista förändringen
09.04.2025 05:24:47
Enhet
Nyckelord
Electronics
PCB Connectors
terminal
Klassificeringar
CNS
CNSERPBASE Object Properties
Order Number
SCWH16S