Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Locating parts
Manual Stages·Micrometer Heads
SGAEEX,HT17AB - High Precision Dovetail Slide, Feed Screw - X-Axis Hex Wrench Drive
PRiCi FA
...
Manual Stages·Micrometer Heads
SGAEEX,HT17AB - High Precision Dovetail Slide, Feed Screw - X-Axis Hex Wrench Drive
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SGAEEX25_
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Main Body Material
MMAT
Hex wrench operating section Material
HMAT
Surface treatment
SUR
Code
CODE
No.
VAR02
Stage Surface
FIX02 [mm]
Travel Distance
FIX04 [mm]
Travel per Rotation
FIX06 [mm]
Load Capacity(Horizontal)
FIX08 [N]
Load Capacity(Vertical)
FIX10 [N]
Travel Accuracy(Straightness)
FIX12
Travel Accuracy(Parallelism)
FIX14
Moment Load Capacity(Pitching)
FIX16 [N·m]
Moment Load Capacity(Yawing)
FIX18 [N·m]
Moment Load Capacity(Rolling)
FIX20 [N·m]
1
2
SGAEEX25_
Low Cadmium Brass
Aluminum
Black Fluororesin Treatment
SGAEEX
25
25×25
±3
0.5
29.4
9.8
30μm
80μm
2
1.5
1.3
HT17AB25_
Low Cadmium Brass
Aluminum
Black anodized treatment
HT17AB
25
25×25
±3
0.5
29.4
9.8
30μm
80μm
2
1.5
1.3
Visa komprimerad display (2 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
PRiCi FA
- SGAEEX,HT17AB
Order number
M_XEEG25
Shorttext
High Precision Dovetail Slide, Feed Screw - X-Axis Hex Wrench Drive
Sista förändringen
17.10.2023 03:12:40
Enhet
Nyckelord
Heads
Locating
Manual
parts
Klassificeringar
CNS
CNSERPBASE Object Properties