Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
PRiCi FA
Small parts
Round Wire Springs , Tension Springs , Torsion Springs
SP-UBB - Standard Stainless Steel Type for Outer Diameter of Circular Spring UBB
PRiCi FA
...
SP-UBB - Standard Stainless Steel Type for Outer Diameter of Circular Spring UBB
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SP-UBB4-5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Material
MAT
Code
CODE
D
VAR10 [mm]
L
VAR15 [mm]
d
FIX02 [mm]
Compression length
FIX04 [mm]
Fmax
FIX06 [mm]
N{kgf}max.
FIX08 [N{kgf}]
Fa%
FIX12
PDF
FIX95
1
SP-UBB4-5
SUS304-WPB
SP-UBB
4
5
0.55
3.30
1.25
6.1{0.63}
25
PDF
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
PRiCi FA
- SP-UBB
Order number
M_UBB4-5
Shorttext
Standard Stainless Steel Type for Outer Diameter of Circular Spring UBB
Sista förändringen
17.10.2023 03:13:37
Enhet
Nyckelord
Round Wire
Small parts
Springs
Tension Springs
Torsion Springs
Klassificeringar
CNS
CNSERPBASE Object Properties