Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
AIRBEST
Suction cup
SZ Standard suction cup
SZB Suction cup
SZB suction cup (with level compensator)
SZB_BS - Suction cup
AIRBEST
...
SZ Standard suction cup
SZB Suction cup
SZB suction cup (with level compensator)
SZB_BS - Suction cup
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SZB16N-EI10-M10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
Type of suction cup
ST
Specifications
DS [mm]
Material&specification
MS
Level compensator series
BSS
Buffer type
BF
Buffer stroke
BS [mm]
Buffer type
BM
Vacuum port connection
SVNC
Mounting thread
IS
More details
INFOTEXT
A1
A1 [mm]
B1
B1 [mm]
A
A [mm]
B
B [mm]
1
2
3
4
5
6
7
8
9
10
SZ
B:1.5 fold corrugated suction cup
6
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
6
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M8:M8x1
Series
6.0
15
6
7
SZ
B:1.5 fold corrugated suction cup
8
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
6
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M8:M8x1
Series
6.0
15
8
9
SZ
B:1.5 fold corrugated suction cup
10
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
10
12
SZ
B:1.5 fold corrugated suction cup
13
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
13
15
SZ
B:1.5 fold corrugated suction cup
16
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
16
18
SZ
B:1.5 fold corrugated suction cup
20
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
20
22
SZ
B:1.5 fold corrugated suction cup
25
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
25
27
SZ
B:1.5 fold corrugated suction cup
32
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M10:M10x1
Series
11.5
23
32
34
SZ
B:1.5 fold corrugated suction cup
40
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M14:M14x1
Series
13.0
44
40
43
SZ
B:1.5 fold corrugated suction cup
50
N:NBR
E:PSPE Series Level Compensator
I:Internal spring
10
Nil:Vertical rotating
Nil:M5x0.8 Female thread
M14:M14x1
Series
13.0
44
50
53
Visa komprimerad display (10 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
AIRBEST
- SZB_BS
Shorttext
Suction cup
Sista förändringen
29.05.2025 04:50:37
Enhet
Nyckelord
Standard
level
suction cup
Klassificeringar
CNS
CNSERPBASE Object Properties