2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TB-S-200-500-A

Expand Table
EN
1/5
Order number
BNR
Type
TYP
WT-Width
A [mm]
Length
L [mm]
Variant
VA
Weight
GEW [kg]
1
2
3
4
5
50494868
Light-duty transport track, drive in series TB-S
160
500
A
17.693
50494869
Light-duty transport track, drive in series TB-S
200
500
A
17.893
50494870
Light-duty transport track, drive in series TB-S
250
500
A
18.142
50494871
Light-duty transport track, drive in series TB-S
320
500
A
18.429
50494872
Light-duty transport track, drive in series TB-S
400
500
A
18.891
Visa komprimerad display (5 konfigurerbara produkter)
ShorttextLight duty transport track, drive in series
Sista förändringen07.07.2025 10:26:23
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties