2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TBJ51-M8-L110

Expand Table
EN
1/5
code
CODE
type
TYPE
Material
MAT
strength grade
QDDJ
Surface Treatment
SUR
M
M [mm]
L
L [mm]
Pitch P
P [mm]
drill diameter
ZKZJ [mm]
drilling depth
ZKSD [mm]
Effective anchoring depth
YXSD [mm]
Maximum anchor thickness
ZDHD [mm]
Minimum substrate thickness
ZXHD [mm]
Standard accessories
BPFJ
Website link
LINK
1|TBJ51-M8-L110
2|TBJ52-M12-L160
3|TBJ53-M12-L160
TBJ51
cutting edge
Q235
5.8
Electrogalvanizing
8.000
110.000
1.250
10.000
80.000
65.000
15.000
140.000
Flat washer, nut
Website link
TBJ52
cutting edge
S45C
8.8
hot-dip galvanizing
12.000
160.000
1.750
14.000
110.000
95.000
25.000
210.000
Flat washer, nut
Website link
TBJ53
cutting edge
SUS304
A2-70
-
12.000
160.000
1.750
14.000
110.000
95.000
25.000
210.000
Flat washer, nut
Website link
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextSpecial inverted cone anchor bolt
Sista förändringen25.11.2025 10:51:24
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties