2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Connecting clamp with mounting base TCC-AB-18-VD

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
D
DIM01 [mm]
L
DIM02 [mm]
H
DIM03 [mm]
d2
DIM04 [mm]
f ±0.2
DIM05 [mm]
h1
DIM06 [mm]
h2
DIM07 [mm]
l1
DIM08 [mm]
l2
DIM09 [mm]
l3
DIM10 [mm]
S
DIM11 [mm]
C
DIM12 [N]
F1
DIM13 [N]
M1
DIM14 [N]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
191111
TCC-AB-18-VD
18
45
34
5.3
30
5
25
26
36.5
20
M6
5
1050
8
29
Product details
191211
TCC-AB-30-VD
30
60
50
6.5
40
8
40
42
53.5
27
M8
12
1650
33
75
Product details
Visa komprimerad display (2 produkter)
Order number191111
ShorttextConnecting clamps with mounting base
Sista förändringen03.02.2025 06:45:54
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties