2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ACK1A-32-50

Expand Table
1/5
Ident number
IDNR
Magnet
MAGNET
Clevis Width
CW [mm]
Bore Size
BS [mm]
Standard Stroke
STROKE [mm]
Stroke
STROKE1
Working Stroke
POS [mm]
Accessories
ACCESSORIES
Mount
MOUNT
Auto Switch
SWITCH
Number of Switches
NUMBER
Wire Length
WL [mm]
1|ACK1A-32-50
2|ACK1A-80-50
Built in Magnet
16
32
50
standard
0
None
None
Without auto switch
None
None
Without Magnet
16
80
50
standard
0
None
None
Without auto switch
None
None
Visa komprimerad display (2 konfigurerbara produkter)
ShorttextCompact Clamp Cylinder / Standard Type
Sista förändringen12.03.2019 23:06:58
Enhet
Add at least 2 products with