2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Sealed Blind Rivet 13902048125/250

Expand Table
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
1
2
3
4
5
6
13902048080/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
2
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
2.0
3.5
13902048100/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
3
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
3.0
5.0
13902048125/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
6
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
6.0
7.5
13902048140/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
7.5
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
7.5
9.0
13902048160/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
9.5
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
9.5
11.0
13902048220/250
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
12
Aluminium
Stainless Steel A2
EN AW-5019 [AlMg5]
closed
Dome Head
entsprechend 15973
4.8
4.900
12.0
16.0
Visa komprimerad display (6 konfigurerbara produkter)
Order number13902048125/250
ShorttextSealed Blind Rivet
Sista förändringen27.05.2024 13:05:45
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Order Number13902048125/250
Compare multiple parts
Add at least 2 products with