Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Electric motors
Single phase motors
CHT MY - Single phase motors
Chiaravalli
Electric motors
Single phase motors
CHT MY - Single phase motors
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A_M_2_3_071_1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Size
GR
Efficiency
EFF
Poles
POL
Display field
PWN
Motor power algo
PWR [Kw]
Flange
FL
nN
N [min^-1]
MN
MN [Nm]
In
IN [A]
cos
ANGLE [°]
100%
NI [%]
75%
NI2 [%]
50%
NI3 [%]
Ms/Mn
MSMN
Mmax/Mn
MM
Is/In
II
Jo
J [kg*m^2]
Weight
W [kg]
1
2
3
4
5
6
56
IE1
4P
B4
0.09
B3
1300
0.7
0.9
0.9
49.7
-
-
3.1
8.0
7.0
0.00010
3.00
63
IE1
2P
A2
0.18
B3
2600
0.7
1.4
1.0
56.9
-
-
0.8
1.7
2.4
0.00020
4.50
71
IE1
2P
A2
0.37
B3
2650
1.3
2.6
1.0
62.7
-
-
0.8
1.7
2.6
0.00040
6.80
80
IE1
2P
A2
0.75
B3
2700
2.7
4.9
1.0
67.8
-
-
0.8
1.8
2.6
0.00100
10.00
90
IE1
2P
SB2
1.5
B3
2800
5.1
8.7
1.0
75.4
-
-
0.7
1.9
3.6
0.00190
15.00
100
IE1
2P
L2
3
B3
2870
10.1
17.6
1.0
77.9
-
-
0.5
2.1
4.8
0.00550
25.00
Visa komprimerad display (6 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Chiaravalli
- CHT MY
Shorttext
Single phase motors
Sista förändringen
21.10.2025 08:30:02
Enhet
Nyckelord
Electric motors
Single phase motors
Klassificeringar
CNS
CNSERPBASE Object Properties
ECLASS 14.0
44-08 Electric motor
ECLASS 13.0
44-08 Electric motor
Compare multiple parts
Add at least 2 products with
Jämförelse
Ladda upp geometri
Add one more to start
Jämför (0/4)