2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSOW 25UU

Expand Table
1/5
Model No.
MN
Counter bore
CB
Seal
SE
Diameter of shaft d
SD [mm]
Diameter
D [mm]
Dimension h
SH [mm]
Dimension
E [mm]
Dimension W
W [mm]
Dimension L
L [mm]
Dimension F
F [mm]
Dimension T
T [mm]
Dimension h1
SH1 [mm]
Angle
DL [°]
Dimension
B [mm]
Dimenion C
C [mm]
Dimension K
K [mm]
Dimension b
SB [mm]
Thread S1
S1
Dimension S2
S2
No. of ball rows
NBR
1
2
3
4
5
6
CSOW 16UU
Standard
Both seal
16
26
22
26.5
53
84
35
10
9.0
68
40
64
6.5
13
M6
-
4
CSOW 20UU
Standard
Both seal
20
32
25
30.0
60
104
42
12
9.0
55
45
76
7.5
18
M8
-
5
CSOW 25UU
Standard
Both seal
25
40
30
39.0
78
130
51
15
11.5
57
60
94
9.0
22
M10
-
5
CSOW 30UU
Standard
Both seal
30
47
35
43.5
87
152
60
17
14.0
57
68
106
9.5
22
M10
-
5
CSOW 40UU
Standard
Both seal
40
62
45
54.0
108
176
77
22
19.5
56
86
124
11.0
26
M12
-
5
CSOW 50UU
Standard
Both seal
50
75
50
66.0
132
224
88
25
22.5
54
108
160
12.0
34
M16
-
5
Visa komprimerad display (6 konfigurerbara produkter)
ShorttextDouble open type(with 2pcs of SBEO)
Sista förändringen28.05.2026 10:49:17
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with