2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

D101A-12-1210

Expand Table
1/5
Part number
PN
Series
SERIES
Direct Drive Series
DDS
Motor Frame Size
MFS
Rotor Stack Length
RSL
Winding Type
WT
Mounting Option
MO
Connector Type
CT
Shaft Option
SO
Feedback Device
FD
Bearing Option
BO
Unit Seal
US
A
A [mm]
B
B [mm]
C
C [mm]
1
D101A-12-1210
D10X
D = 115/230 VAC winding
10 = 11.19" O.D.
1 = Short stack
A = Std. w/ resolver
1 = Face mount
2 = Straight
1= Straight thru bore w/ face coupling
2 = Resolver ("A" Winding Type)
1 = Single bearing design
0 = Non-sealed unit
156.465
152.905
38.1
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextHoused DDR
Sista förändringen10.04.2025 12:29:21
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with