Door coupling rotary handle for use as main switch with EMERGENCY SWITCHING OFF function according to EN 60204 having plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
4015081391431
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
142416
PKE-XH
Door coupling handle, black, for PKE
Door coupling rotary handle for use as main switch according to EN 60204 having plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
4015081391424
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
142418
PKE-XH-MCC
Door coupling handle, black, MCC, 90 degree, for PKE
Door coupling rotary handle for use as main switch according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
4015081391448
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
164299
PKE-XHT-MCC
Door coupling handle, for MCC-V, 90 degree, twisted
For use as a main switch to EN 60204 in MCC power distribution systems and with PKZM0 installed when rotated by 90°
4015081608270
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
142419
PKE-XRH-MCC
Door coupling handle, red yellow, MCC, 90 degree, for PKE
Door coupling rotary handle for use as main switch with EMERGENCY SWITCHING OFF function according to EN 60204 in MCC distribution board having built-in PKE rotated by 90 degrees plug-in extension shaft PKZ0-XAH, can be cut to desired length for mounting depths from 100…200 mm. Carrier with extension shaft included as standard. With ON/OFF switch position and “+” (tripped), lockable in the off position with 3 padlocks 4...8 hasp thickness
4015081391455
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
173424
PKE32-XHT-M
Door coupling handle, for Modan, 90 degree, Twisted
for use as a main switch to EN 60204 in Modan power distribution systems and with PKE installed when rotated by 90°
4015081698271
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
164350
PKE-XRHT-MCC
Door coupling handle, for MCC, 90 degree, NA type
Door coupling handle with NA radio, MCC 90 degree, for use as a main switch with emergency switching off function to EN 60204 in MCC power distribution systems and with PKZM90 installed when rotated by 0°
4015081608287
0.16000
Hand drive for switch devices [AKF013019]
Door coupling handle for switchgear [EC000230]
true
Visa komprimerad display (7 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Eaton's CAD - Door coupling handle for switchgear [EC000230] Basic version and enhancement