Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Bansbach easylift
easyE-line
easyE-25 - Load capacity up to 370N
Bansbach easylift
easyE-line
easyE-25 - Load capacity up to 370N
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Bansbach+EEL25B050-251012-500000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Stroke length
HUB [mm]
Rod position
HUBST [mm]
Noise
N
Gearing
G
Voltage
V
Cable length
CL [m]
Connector
CN
Hall
H
Steel IP
SIP
Brackets
B
Tube color
TC
Ring color
RC
Temperature
T
Installation length
A [mm]
Weight
CNSMASSEXACT [kg]
1
50
0
standard
1:25 = 12V: 110N / 24V: 110N
12VDC
1
Molex Minifit
Without hall sensor
STD. Alu, IP66
PA
Black, RAL9005, shine 25
Black
-20ºC to +70ºC
220
0.3
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Bansbach easylift
- easyE-25
Shorttext
Load capacity up to 370N
Sista förändringen
07.11.2025 06:19:47
Enhet
Nyckelord
Load capacity up
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties