2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43150428

Expand Table
1/5
Type
TYPE
Part number
CODE
Number of teeth
T
Execution
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM
F
F [mm]
S
S [mm]
R
R [mm]
Flange number
NF
WEIGHT
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
TL 18 H 150
43150418
18
9F
1210
32
72.77
71.39
79
-
45.0
25.0
20.0
63
0.60
STEEL C45
TL 19 H 150
43150419
19
9F
1210
32
76.81
74.44
82.5
-
45.0
25.0
20.0
64
0.72
STEEL C45
TL 20 H 150
43150420
20
9F
1210
32
80.55
79.48
87
-
45.0
25.0
20.0
76
0.83
STEEL C45
TL 21 H 150
43150421
21
9F
1210
32
84.89
83.52
91
-
45.0
25.0
20.0
66
1.00
STEEL C45
TL 22 H 150
43150422
22
9F
1210
32
88.94
87.56
94
-
45.0
25.0
20.0
67
1.25
STEEL C45
TL 23 H 150
43150423
23
9F
1610
42
92.98
91.61
97
-
45.0
25.0
20.0
68
1.05
STEEL C45
TL 24 H 150
43150424
24
9F
1610
42
97.02
95.65
102
-
45.0
25.0
20.0
70
1.10
STEEL C45
TL 25 H 150
43150425
25
9F
1610
42
101.06
99.69
106
-
45.0
25.0
20.0
71
1.30
STEEL C45
TL 26 H 150
43150426
26
9F
1610
42
105.11
103.73
112
-
45.0
25.0
20.0
72
1.42
STEEL C45
TL 27 H 150
43150427
27
9F
1610
42
109.15
107.78
115
-
45.0
25.0
20.0
74
1.65
STEEL C45
TL 28 H 150
43150428
28
9F
1610
42
113.19
111.82
120
-
45.0
25.0
20.0
75
1.88
STEEL C45
TL 30 H 150
43150430
30
9F
1610
42
121.28
119.90
128
-
45.0
25.0
20.0
78
2.05
STEEL C45
TL 32 H 150
43150432
32
10F
1610
42
129.36
127.99
135
80
45.0
25.0
20.0
80
2.35
STEEL C45
TL 36 H 150
43150436
36
10F
1610
42
145.53
144.16
150
92
45.0
25.0
20.0
85
3.20
STEEL C45
TL 40 H 150
43150440
40
10F
1610
42
161.70
160.33
168
92
45.0
25.0
20.0
90
4.10
STEEL C45
TL 44 H 150
43150444
44
10F
2012
50
177.87
176.50
184
106
45.0
32.0
13.0
95
4.50
STEEL C45
TL 48 H 150
43150448
48
10F
2012
50
194.04
192.67
200
106
45.0
32.0
13.0
100
4.80
STEEL C45
TL 60 H 150
43150460
60
12
2012
50
242.55
241.18
-
106
46.0
32.0
7.0
-
4.51
CAST-IRON
TL 72 H 150
43150472
72
12
2012
50
291.06
289.69
-
106
46.0
32.0
7.0
-
6.16
CAST-IRON
Visa komprimerad display (22 produkter)
ShorttextTiming pulleys
Sista förändringen05.08.2024 16:01:06
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with