2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

42075428

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
Execution
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
R
R [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
TL 18 L 075
42075418
18
5F
1108
28
54.57
53.81
60
-
-
25
25
-
58
0.25
STEEL C45
TL 19 L 075
42075419
19
5F
1108
28
57.61
56.84
64
-
-
25
25
-
59
0.32
STEEL C45
TL 20 L 075
42075420
20
5F
1108
28
60.64
59.88
66.5
-
-
25
25
-
60
0.35
STEEL C45
TL 21 L 075
42075421
21
5F
1108
28
63.67
62.91
70
-
-
25
25
-
61
0.40
STEEL C45
TL 22 L 075
42075422
22
5F
1108
28
66.70
65.94
75
-
-
25
25
-
62
0.44
STEEL C45
TL 23 L 075
42075423
23
5F
1108
28
69.73
68.97
79
-
-
25
25
-
63
0.48
STEEL C45
TL 24 L 075
42075424
24
5F
1108
28
72.77
72.00
79
-
-
25
25
-
63
0.55
STEEL C45
TL 25 L 075
42075425
25
5F
1108
28
75.80
75.04
82.5
-
-
25
25
-
64
0.63
STEEL C45
TL 26 L 075
42075426
26
5F
1108
28
78.83
78.07
86
-
-
25
25
-
65
0.66
STEEL C45
TL 27 L 075
42075427
27
5F
1108
28
81.86
81.10
86
-
-
25
25
-
65
0.70
STEEL C45
TL 28 L 075
42075428
28
5F
1108
28
84.89
84.13
91
-
-
25
25
-
66
0.72
STEEL C45
TL 30 L 075
42075430
30
5F
1108
28
90.96
90.20
97
-
-
25
25
-
68
0.93
STEEL C45
TL 32 L 075
42075432
32
5F
1108
28
97.02
96.26
102
-
-
25
25
-
70
1.10
STEEL C45
TL 36 L 075
42075436
36
5F
1610
42
109.15
108.39
115
-
-
25
25
-
74
1.20
STEEL C45
TL 40 L 075
42075440
40
5F
1610
42
121.28
120.51
128
-
-
25
25
-
78
1.70
STEEL C45
TL 44 L 075
42075444
44
6F
1610
42
133.40
132.64
142
90
110
25
25
-
81
2.50
STEEL C45
TL 48 L 075
42075448
48
6F
1610
42
145.53
147.77
150
92
120
25
25
-
85
2.60
STEEL C45
TL 60 L 075
42075460
60
7
1610
42
181.91
181.15
-
92
166
25
25
-
-
3.00
STEEL C45
TL 72 L 075
42075472
72
8
1610
42
218.30
217.53
-
92
202
25
25
-
-
2.33
CAST-IRON
Visa komprimerad display (22 produkter)
ShorttextTaper lock timing pulleys
Sista förändringen05.08.2024 16:01:07
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with