2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BK050030035

Expand Table
1/5
d x D
DXD [mm]
Order number
CNSORDERNO
L1
L1 [mm]
B
B [mm]
Torque
MT [Nm]
Axial force
FASS [KN]
Surface pressure - Shaft
PW [N/mm^2]
Surface pressure - Hub
PN [N/mm^2]
KG [kg]
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
15x19
BK050015019
5.3
6.3
22.0
3.0
100
79
0.01
16x20
BK050016020
5.3
6.3
25.0
3.0
100
81
0.01
17x21
BK050017021
5.3
6.3
28.0
3.0
100
80
0.01
18x22
BK050018022
5.3
6.3
32.0
4.0
100
82
0.01
19x24
BK050019024
5.3
6.3
35.0
4.0
100
80
0.01
20x25
BK050020025
5.3
6.3
39.0
4.0
100
79
0.01
22x26
BK050022026
5.3
6.3
47.0
4.0
100
86
0.01
24x28
BK050024028
5.3
6.3
57.0
5.0
100
86
0.01
25x30
BK050025030
5.3
6.3
61.0
5.0
100
84
0.01
28x32
BK050028032
5.3
6.3
76.0
5.0
100
88
0.01
30x35
BK050030035
5.3
6.3
88.0
6.0
100
86
0.01
32x36
BK050032036
5.3
6.3
100.0
6.0
100
88
0.02
35x40
BK050035040
6.0
7.0
136.0
8.0
100
88
0.02
36x42
BK050036042
6.0
7.0
144.0
8.0
100
86
0.02
38x44
BK050038044
6.0
7.0
160.0
8.0
100
87
0.02
40x45
BK050040045
6.6
8.0
195.0
10.0
100
89
0.03
42x48
BK050042048
6.6
8.0
216.0
10.0
100
87
0.04
45x52
BK050045052
8.6
10.0
321.0
14.0
100
87
0.04
48x55
BK050048055
8.6
10.0
367.0
15.0
100
88
0.05
Visa komprimerad display (39 produkter)
ShorttextLocking assemblies not self-centering ''BK 50''
Sista förändringen06.07.2020 09:12:32
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Type CodeBK050030035
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with