Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Heaters / Temperature Controllers
MSEW - Temperature Sensors - Tip Welded Type
Misumi
Metric
Heaters / Temperature Controllers
MSEW - Temperature Sensors - Tip Welded Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MSEW0.32-200
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Material of Sheath/Insulator
MATSI
Operating Temperature Range (deg Celsius)
OT
Diameter of Element Wire
DD [mm]
L 1mm Increment
L [mm]
1
MSEW0.32-200
Glass Wool
20 ~ 200
0.32
200
Visa komprimerad display (1 konfigurerbar produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Misumi
- MSEW
Shorttext
Temperature Sensors - Tip Welded Type
Sista förändringen
29.11.2024 04:31:06
Enhet
Nyckelord
Temperature Sensors
Tip
Type
Welded
metric
Klassificeringar
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Jämförelse
Ladda upp geometri
Add one more to start
Jämför (0/4)