2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MSNDT6-50

Expand Table
1/5
Part No.
PN
Material of Sheath
MATS
Material of Terminal Box
MATTB
Operating Temperature of Sheath (deg Celsius)
OTS
Operating Temperature of Terminal Box (deg Celsius)
OTTB
Nominal
NOM
L Selection
LS [mm]
D
D [mm]
D1
D1 [mm]
L1
L1 [mm]
H
H [mm]
G (PF)
G
l1
LL1 [mm]
l2
LL2 [mm]
1
MSNDT6-50
316 Stainless Steel
Aluminum
800
100
6
50
6.4
71
77
48.5
1/2
39
38
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextTemperature Sensors with Terminal Box
Sista förändringen29.11.2024 04:31:09
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with