Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Honsel-Group
Fasteners
Blind Rivet
Multigrip Blind Rivet
OPTO® Aluminium / Stainless Steel A2 Countersunk Head - Multigrip Blind Rivet
Honsel-Group
...
Blind Rivet
Multigrip Blind Rivet
OPTO® Aluminium / Stainless Steel A2 Countersunk Head - Multigrip Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet OPTO 10612400097
Vertical Mode
Expand Table
Reset filters
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
1
2
3
10612400097
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Senkkopf
1.2
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Countersunk Head
4.0
4.100
1.2
6.4
9.7
10612400127
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Senkkopf
4.3
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Countersunk Head
4.0
4.100
4.3
9.5
12.7
10612480121
HONSEL-Mehrbereichsblindniet OPTO® Alu / Edelstahl Senkkopf
4
Aluminium
Stainless Steel A2
EN AW-5052 [AlMg2,5]
Open
Countersunk Head
4.8
4.900
4.0
8.0
12.1
Visa komprimerad display (3 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Honsel-Group
- OPTO® Aluminium / Stainless Steel A2 Countersunk Head
Order number
10612400097
Shorttext
Multigrip Blind Rivet
Sista förändringen
10.06.2024 13:37:28
Enhet
Nyckelord
Blind Rivet
Countersunk Head
Fasteners
Multigrip
Stainless Steel
Klassificeringar
CNS
CNSERPBASE Object Properties
Order Number
10612400097
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VVG
product article number of supplier
10612400097
length of shaft
9.7 mm
Diameter of head
7.5 mm
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VVG
product article number of supplier
10612400097
max. clamping range
6.4 mm
min. clamping range
1.2 mm
length of shaft
9.7 mm
diameter
2.1 mm
Diameter of head
7.5 mm
ECLASS 9.1
23-12-04-02 Blind rivet
Product name
Blind Rivet OPTO 10612400097 (l_1.2)
Supplier name
VVG
Supplier product number
10612400097
max. clamping range
6.4 mm
min. clamping range
1.2 mm
length of shaft
9.7 mm
Diameter
2.1 mm
Diameter of head
7.5 mm
ETIM 10.0
EC002339 Blind rivet
Clamping range
6.4 mm
Diameter
2.1 mm
ETIM 9.0
EC002339 Blind rivet
Clamping range
6.4 mm
Diameter
2.1 mm
ETIM 8.0
EC002339 Blind rivet
Clamping range
6.4 mm
Diameter
2.1 mm
ETIM 7.0
EC002339 Blind rivet
Clamping range
6.4 mm
Diameter
2.1 mm
Compare multiple parts
Add at least 2 products with
Jämförelse
Ladda upp geometri
Add one more to start
Jämför (0/4)