Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Construction technology
System for solar energy usage
Photovoltaics
Photovoltaics (accessories)
1422030000 - PV-STICK SET
Weidmüller
...
System for solar energy usage
Photovoltaics
Photovoltaics (accessories)
1422030000 - PV-STICK SET
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1422030000
Vertical Mode
Expand Table
Preferred catalog language
SV
Reset filters
1/5
Preview
PREVIEW
Manufacturer Product ID
MANUID
Manufacturer Type Description
MANUTYPEDESC
Description short
DESCSHORT
Description long
DESCLONG
GTIN-Code
GTIN
Manufacturer / brand name
MANUNAME
Mass
AAF040 [kg]
Type of customs tariff number
AAZ849
Customs tariff number
AAZ800
1
1422030000
PV-STICK SET
Fotovoltaikkontakter, SNAP IN, 1500 V DC (IEC) 4 mm², 6 mm², IP65, IP68 (1 m / 60 min) IP 2x öppen
Fotovoltaik-kontakten möjliggör en permanent och säker anslutning genom beprövade teknologier för anslutning av ledare.
4050118225723
Weidmueller Group
0.03950
TARIC
85359000
Visa komprimerad vy (1 produkt)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Weidmüller
- 1422030000
Order number
1422030000
Shorttext
PV-STICK SET
Sista förändringen
12.12.2025 12:12:58
Enhet
Nyckelord
Construction technology
SET
photovoltaics
solar energy usage
system
Klassificeringar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
22-57-02-92 Photovoltaics (accessories)
TARIC
TARIC