Kataloger: 34
1655
Inte hittat? Begär katalog
Nyckelord: 49
176
Enrichments
1045
Delivery countries/regions
3
Enheter
1645
File types
1546
Kategorier
1143
Klassificeringar
1143
Certificates
708
Filter
Photovoltaics
Photovoltaics is a process in which light is converted into electrical energy. This is done in a solar cell-powered photovoltaic module, which consists of a number of solar cells. The electrical energy generated by the conversion of light into electrical energy can be used to power electrical devices.