2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-12300-002

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Number of Ports
NUMBER_OF_PORTS
Contacts
CONTACTS
Orientation
ORIENTATION
Connector Style
CONNECTOR_STYLE
Gender
GENDER
Termination
TERMINATION
IP Rating
IP_RATING
Contact Plating
CONTACT_PLATING
1
SS-12300-002
M Series Connectors
M12 D-Code Connector | Straight | Male | Field Terminated Plug | 4-Pin | Crimp Version | IP67
M12
Cable Applied
1
4
Panel Mount
Field Terminated Plug
Male
Crimp & Poke
IP67
Flash
Visa komprimerad vy (1 produkt)
Order numberSS-12300-002
Sista förändringen10.06.2026 14:50:44
Enhet
Nyckelord

Klassificeringar

CNS

CNSERPBASE Object Properties
Order NumberSS-12300-002
Compare multiple parts
Add at least 2 products with