2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-60400-016

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
Termination
TERMINATION
IP Rating
IP_RATING
Contact Plating
CONTACT_PLATING
Shielding
SHIELDING
1
SS-60400-016
Ethernet Connectors
Panel Mount Jack | IP67 | Industrial | CAT6 | Unshielded
RJ Modular Jack
Cable Applied
CAT 6
1
1
Panel Mount
1G, 2.5G, 5G
Female
IDC
IP67
50 micro-inches
No
Visa komprimerad vy (1 produkt)
Order numberSS-60400-016
ShorttextStewart Connector
Sista förändringen10.06.2026 14:50:49
Enhet
Nyckelord

Klassificeringar

CNS

CNSERPBASE Object Properties
Order NumberSS-60400-016
Compare multiple parts
Add at least 2 products with