Browse
All Manufacturers
SV
SE
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Ball Spline
Compact ball spline
WSP
Chiaravalli
WON
Ball Spline
Compact ball spline
WSP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1WSP 10-S29.6CL(00)
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Number of nuts
NON
Length
L [mm]
Material of nut
MON
Special nut
SN
Type of shaft
TOS
Symbol of clearance
SOC
Symbol of precision
SOP
Material of shaft
MOS
Shaft spec
SS
Position of spline nut (1st)
POS1 [mm]
Position of spline nut (2nd)
POS2 [mm]
1
2
3
4
5
6
7
8
9
10
11
WSP 4
1
12.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 5
1
17.500
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 6
1
20.600
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 8
1
24.400
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 10
1
29.600
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 12
1
34.700
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 15
1
40.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 20
1
50.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 25
1
60.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 30
1
70.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSP 40
1
100.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
Visa komprimerad display (11 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Chiaravalli
- WSP
Sista förändringen
28.05.2026 10:49:19
Enhet
Nyckelord
Compact
ball spline
Klassificeringar
CNS
CNSERPBASE Object Properties
Type Code
1WSP 10-S29.6CL
Compare multiple parts
Add at least 2 products with
Jämförelse
Ladda upp geometri
Add one more to start
Jämför (0/4)