2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

2111 PA

Expand Table
1/5
Article No.
ARTNR
Design
D
Thread
A
Thread
B
Length of Thread
L [mm]
Wrench size
SW1 [mm]
Across corners
EK [mm]
Height
H [mm]
Inner diameter
DI [mm]
Unit weight
STGEW [g]
Material body
MATK
Color
MATF
Packaging Unit
PACK [PCS]
Temperature range
TEMPV [°C]
Temperature range
TEMPH [°C]
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
1309 PA
Design 1
Pg 13.5
Pg 9
9
24
26.0
15.0
10.0
4.0
PA6 GF30
RAL 7035 light grey
100
-40
100
1309 PA/SW
Design 1
Pg 13.5
Pg 9
9
24
26.0
15.0
10.0
4.0
PA6 GF30
RAL 9005 jet black
100
-40
100
1311 PA
Design 2
Pg 13.5
Pg 11
9
24
26.0
24.0
11.5
5.9
PA6 GF30
RAL 7035 light grey
100
-40
100
1311 PA/SW
Design 2
Pg 13.5
Pg 11
9
24
26.0
24.0
11.5
5.9
PA6 GF30
RAL 9005 jet black
100
-40
100
1609 PA
Design 1
Pg 16
Pg 9
10
27
29.0
16.0
10.0
6.2
PA6 GF30
RAL 7035 light grey
100
-40
100
1609 PA/SW
Design 1
Pg 16
Pg 9
10
27
29.0
16.0
10.0
6.2
PA6 GF30
RAL 9005 jet black
100
-40
100
1611 PA
Design 1
Pg 16
Pg 11
10
27
29.0
16.0
11.5
4.7
PA6 GF30
RAL 7035 light grey
100
-40
100
1611 PA/SW
Design 1
Pg 16
Pg 11
10
27
29.0
16.0
11.5
4.7
PA6 GF30
RAL 9005 jet black
100
-40
100
1613 PA
Design 2
Pg 16
Pg 13.5
10
27
29.0
27.0
13.0
8.5
PA6 GF30
RAL 7035 light grey
100
-40
100
1613 PA/SW
Design 2
Pg 16
Pg 13.5
10
27
29.0
27.0
13.0
8.5
PA6 GF30
RAL 9005 jet black
100
-40
100
2111 PA
Design 1
Pg 21
Pg 11
11
32
35.5
16.0
11.5
9.1
PA6 GF30
RAL 7035 light grey
100
-40
100
2111 PA/SW
Design 1
Pg 21
Pg 11
11
32
35.5
16.0
11.5
9.1
PA6 GF30
RAL 9005 jet black
100
-40
100
2113 PA
Design 1
Pg 21
Pg 13.5
11
32
35.5
16.0
13.5
8.1
PA6 GF30
RAL 7035 light grey
100
-40
100
2113 PA/SW
Design 1
Pg 21
Pg 13.5
11
32
35.5
16.0
13.5
8.1
PA6 GF30
RAL 9005 jet black
100
-40
100
2116 PA
Design 1
Pg 21
Pg 16
11
32
35.5
16.0
15.5
6.7
PA6 GF30
RAL 7035 light grey
100
-40
100
2116 PA/SW
Design 1
Pg 21
Pg 16
11
32
35.5
16.0
15.5
6.7
PA6 GF30
RAL 9005 jet black
100
-40
100
2913 PA
Design 1
Pg 29
Pg 13.5
11
40
43.0
17.0
14.0
13.3
PA6 GF30
RAL 7035 light grey
50
-40
100
2916 PA
Design 1
Pg 29
Pg 16
11
40
43.0
17.0
17.0
13.7
PA6 GF30
RAL 7035 light grey
50
-40
100
2916 PA/SW
Design 1
Pg 29
Pg 16
11
40
43.0
17.0
17.0
13.7
PA6 GF30
RAL 9005 jet black
50
-40
100
Visa komprimerad display (35 produkter)
Order number2111 PA
ShorttextPA-REDUKTIONEN PG 21 X 11
LongtextReduktion, zum Reduzieren einer Gewinde- oder Durchgangsbohrung auf eine kleinere Gewindegröße , RAL 7035, Zubehör Pg Kunststoff
Sista förändringen04.05.2026 05:54:09
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties
Customs Tariff Number39269097
Description longReduktion, zum Reduzieren einer Gewinde- oder Durchgangsbohrung auf eine kleinere Gewindegröße , RAL 7035, Zubehör Pg Kunststoff
Description shortPA-REDUKTIONEN PG 21 X 11
GTIN-Code4024092012679
Order Number2111 PA
CNSPHYPROP Physical Properties

ECLASS 14.0

27-43-03-14 Enlargement/reducing ring (electric)

ECLASS 13.0

27-43-03-14 Enlargement/reducing ring (electric)
nickel-platedfalse
MaterialPolyamid (PA)
materialKunststoff
thread size of the inner thread (metric)-
thread size of the outer thread (metric)-
explosion-protectedfalse
thread size of the inner thread (imperial)-
thread size of the outer thread (imperial)-
thread type of the inner threadPG
thread type of the outer threadPG
thread size of the inner thread (PG)11.0
thread size of the outer thread (PG)21.0

ETIM 10.0

EC000938 Enlargement/reducing ring
Colourgrau
Nickel-platedfalse
Material qualityPolyamid (PA)
MaterialKunststoff
Thread size inner thread (metric)-
Thread size outer thread metric-
Explosion-prooffalse
Thread size inner thread (inch)-
Thread size outer thread (inch)-
Thread type inner threadPG
Thread type outer threadPG
Thread size PG inner thread11.0
Thread size PG outer thread21.0

ETIM 9.0

EC000938 Enlargement/reducing ring
Nickel-platedfalse
Material qualityPolyamid (PA)
MaterialKunststoff
Thread size inner thread (metric)-
Thread size outer thread metric-
Explosion-prooffalse
Thread size inner thread (inch)-
Thread size outer thread (inch)-
Thread type inner threadPG
Thread type outer threadPG
Thread size PG inner thread11.0
Thread size PG outer thread21.0

ETIM 8.0

EC000938 Enlargement/reducing ring
Nickel-platedfalse
Material qualityPolyamid (PA)
MaterialKunststoff
Thread size inner thread (metric)-
Thread size outer thread metric-
Explosion-prooffalse
Thread size inner thread (inch)-
Thread size outer thread (inch)-
Thread type inner threadPG
Thread type outer threadPG
Thread size PG inner thread11.0
Thread size PG outer thread21.0
Compare multiple parts
Add at least 2 products with