Text
水用数字式压力开关
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
Kataloger: 1
14
SMC (JP)
(14)
Inte hittat? Begär katalog
Nyckelord: 22
14
Enheter
14
File types
14
SMC (JP)
Calibration certificate
(CERTIFICATE)
8
Lead wire
(LEAD)
8
Rated flow range
(FLOW)
7
Type
(TYPE)
7
Note
(NOTE)
6
Output specifications
(OUTPUT)
6
Part no.
(MODEL)
6
Thread on/off
(THREAD2)
6
Unit specification
(UNIT)
6
Thread type
(THREAD1)
4
Thread type
(THREAD)
3
Bracket
(BRACKET)
2
Temperature sensor
(SENSOR)
2
Option 1
(OPTION1)
1
Option 2
(OPTION2)
1
Order made
(OSMC)
1
Filter
PF3W
Digital Flow Switch for Water 3-color display
1
PF3W7-X445
3-Color Display Digital Flow Switch For Water/IO-Link Compatible
1
25A-ZS-40-A
Lead wire with M8 connector
1
25A-ZS-40
Bracket
4
25A-ZS-40-M12M8-A
M12-M8 conversion lead wire
1
PF3W3
Digital Flow Monitor for Water
1
PF3W7-Z
Integrated Display 3-Color Display Digital Flow Switch For Water
1
PF3W PVC
Digital Flow Switch For PVC Piping
1
25A-PF3W7-L
Integrated Display 3-Color Display IO-Link Compatible Digital
1
PF3W5-Z
Remote Sensor Unit 3-Color Display Digital Flow Switch for Water
1
PF3W7-L
Integrated Display 3-Color Display IO-Link Compatible Digital
1