Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 12
16
Birimler
16
Dosya türleri
16
Jiangsu Bifa
series
(MODEL)
16
chain plate width
(W)
16
Linear body length L1
(L1)
6
When the horizontal height of the line body, H, is 0, it indicates no support legs
(H)
16
Line body length L2
(L2)
5
motor position
(FX)
15
linear velocity
(V)
16
linear load density
(M)
16
Complete machine frame
(material of side plates, brackets, shafts, and ends) (KJCZ)
15
Motor installation direction
(DJFX)
14
Motor Brand
(DJPP)
16
Operating voltage
(DY)
16
Speed control mode
(TSFS)
16
guardrail edge
(HLDB)
15
Filtre
...
Jiangsu Bifa
Flexible chain plate conveyor
Jiangsu Bifa
Flexible chain plate conveyor
Jiangsu Bifa CAD Kataloğu
Flexible chain plate conveyor
Burada
Circular horizontal 90-degree bend, intermediate drive, flexible chain plate conveyor, Circular horizontal elbow 180 degrees, intermediate drive flexible chain plate conveyor, Circular horizontal wheel bend 180 degrees, intermediate drive, flexible chain plate conveyor, Circular horizontal wheel elbow 90 degrees, intermediate drive, flexible chain plate conveyor, End-to-end circular horizontal bend flexible chain plate conveyor, End-to-end circular horizontal wheel bend flexible chain plate conveyor, Flexible chain plate conveyor, L-shaped horizontal elbow flexible chain plate conveyor, L-shaped horizontal wheel bend flexible chain plate conveyor, U-shaped horizontal elbow flexible chain plate conveyor, U-shaped horizontal wheel bend 180-degree flexible chain plate conveyor, U-shaped horizontal wheel bend 90-degree flexible chain plate conveyor, Z-shaped horizontal elbow flexible chain plate conveyor, Z-shaped horizontal elbow flexible chain plate conveyor, Z-shaped horizontal wheel bend flexible chain plate conveyor, Z-shaped horizontal wheel bend flexible chain plate conveyor
alanlarından
Jiangsu Bifa
CAD modellerini bulacaksınız
Klasör araması ekle
EN
Katalog filtresi
Tüm pazarlar
Circular horizontal 90-degree bend, intermediate drive, flexible chain plate con...
Circular horizontal elbow 180 degrees, intermediate drive flexible chain plate con...
Circular horizontal wheel bend 180 degrees, intermediate drive, flexible c...
Circular horizontal wheel elbow 90 degrees, intermediate drive, flexible c...
End-to-end circular horizontal bend flexible chain plate conveyor
End-to-end circular horizontal wheel bend flexible chain plate conveyor
Flexible chain plate conveyor
L-shaped horizontal elbow flexible chain plate conveyor
L-shaped horizontal wheel bend flexible chain plate conveyor
U-shaped horizontal elbow flexible chain plate conveyor
U-shaped horizontal wheel bend 180-degree flexible chain plate conveyor
U-shaped horizontal wheel bend 90-degree flexible chain plate conveyor
Z-shaped horizontal elbow flexible chain plate conveyor
Z-shaped horizontal elbow flexible chain plate conveyor
Z-shaped horizontal wheel bend flexible chain plate conveyor
Z-shaped horizontal wheel bend flexible chain plate conveyor
Anahtar Kelimeler
conveyor
flexible
plate
chain
Jiangsu
Bifa
Horizontal
wheel
Şubeler:
China
徐州
江苏璧发智能科技有限公司
徐州经济技术开发区乐业路 8 号联东 U 谷二期 20#02
徐州
18951458080
bifavip@163.com
www.jsbifa.com
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)