2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 465
7094
İşlevler
4682
Birimler
7035
Dosya türleri
7055
Kategoriler
5770
Sınıflandırmalar
5770
Standartlar
2442
Sertifikalar
6881
KIPP
Material (MATERIAL)
2880
width (B)
2672
diameter (D)
5175
diameter (D1)
2920
diameter (D2)
2163
height (H)
2910
Length (L)
4717
Length (L1)
2120
Approx. weight (GEW)
7087
RoHS (ROHS)
7010
Customs tariff number (ZTN)
7086
EAN-Nr. Kipp (EAN)
7052
End of life (EOL)
5530
Standardlieferzeit (STDLZ)
6615
Operating and maintenance instructions (WARTUNG)
6956
Thread (D1)
66
Filtre
KIPP CAD Kataloğu

KIPP CAD Kataloğu

CLAMPING TECHNOLOGYBurada Workholding technology, Modular Clamping Technology, Zero Point Clamping Technology, Vice Clamping Technology alanlarından KIPP CAD modellerini bulacaksınız
Katalog filtresi
Şubeler:
Intech Makina Sanayi Ve dis Ticaret Ltd. Sti.
Handelsvertretung
Tugcular S ok. Basak Apt. No. 20/1
TRUcaksavar - Etiler Istanbul
+902122876244
+902128276219
Compare multiple parts
Add at least 2 products with