2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 3
62
İşlevler
62
Birimler
62
Dosya türleri
62
Kategoriler
62
Pepperl+Fuchs
Short Description (DESCSHORT)
62
EAN
62
Manufacturer Type Description (MANUTYPEDESC)
62
min. ambient temperature (BAA038006)
61
Degree of soiling (BAA295006)
61
Pole number (AAT080001)
53
Material of the contact coat (AAC202007)
52
Material of the contact (AAC207006)
52
max. ambient temperature (BAA039006)
61
Design of electrical connection (BAD831010)
53
Number of content units per order unit (NOCUPEROU)
62
Country of origin (COO)
62
WEIGHT
61
LENGTH
61
WIDTH
61
DEPTH
61
Customs tariff number (CTC)
62
Filtre
Pepperl+Fuchs CAD Kataloğu

Pepperl+Fuchs CAD Kataloğu

Field ConnectorsBurada Pepperl+Fuchs'in CAD modellerini bulacaksınız
EN
Katalog filtresi
Tüm tedarikçi ülkeler/bölgeler
Tüm pazarlar
Şubeler:
Germany
Mannheim 68307
Pepperl+Fuchs SE
Worldwide Headquarters
Lilienthalstraße 200
DEMannheim
+49 621 776-0
+49 621 776-1000