2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 12
60
Birimler
60
Dosya türleri
60
Quality Air Equipment
blade_length (BLADE_LENGTH)
60
blade_spacing (BLADE_SPACING)
60
can host rebar (CAN_HOST_REBAR)
60
cost (COST)
60
cut with voids when loaded (CUT_WITH_VOIDS_WHEN_LOADED)
60
default elevation (DEFAULT_ELEVATION)
60
description (DESCRIPTION)
60
design option (DESIGN_OPTION)
60
exact_neck_height (EXACT_NECK_HEIGHT)
60
exact_neck_width (EXACT_NECK_WIDTH)
60
face_size_height (FACE_SIZE_HEIGHT)
60
face_size_width (FACE_SIZE_WIDTH)
60
host (HOST)
60
maintain annotation orientation (MAINTAIN_ANNOTATION_ORIENTATION)
60
manufacturer (MANUFACTURER)
60
massunit (MASSUNIT)
60
model (MODEL)
60
number of blades (NUMBER_OF_BLADES)
60
number of slots (NUMBER_OF_SLOTS)
60
part type (PART_TYPE)
60
qae_opening_height (QAE_OPENING_HEIGHT)
60
qae_opening_width (QAE_OPENING_WIDTH)
60
room calculation point (ROOM_CALCULATION_POINT)
60
round connector dimension (ROUND_CONNECTOR_DIMENSION)
60
type comments (TYPE_COMMENTS)
60
url (URL)
60
version (VERSION)
60
sourceurl (SOURCEURL)
60
name (NAME)
8
Filtre
Quality Air Equipment CAD Kataloğu

Quality Air Equipment CAD Kataloğu

Linear Slot DiffusersBurada Fixed Core Linear Slot Diffuser 20mm SLOT, Fixed Core Linear Slot Diffuser 25mm SLOT, Flangeless Linear Slot Diffuser 20mm SLOT, Flangeless Linear Slot Diffuser 25mm SLOT, Linear Slot Diffuser with 12mm flange 20mm SLOT, Linear Slot Diffuser with 12mm flange 25mm SLOT, Loose Core Linear Slot Diffuser 20mm SLOT, Loose Core Linear Slot Diffuser 25mm SLOT alanlarından Quality Air Equipment CAD modellerini bulacaksınız
EN
Katalog filtresi
Tüm tedarikçi ülkeler/bölgeler
Tüm pazarlar