Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
Anahtar Kelimeler: 14
151
Birimler
151
Dosya türleri
151
Kategoriler
151
Sınıflandırmalar
151
StS Coupling
Size
(SIZE)
151
Torque range
(TKN)
151
Outside diameter
(D)
151
Keyway
(DIN 6885) (N)
8
Bore diameter ØH7
(D1)
130
Basic dimension
(L1)
140
Disengagement travel
(AW)
121
Screw
(ISO 4029) (S)
127
Mass moment of inertia
(J)
129
max. speed
(NMAX)
140
Mass
(M)
115
Material
(MAT1)
140
Customs tariff number
(CTN)
151
Filtre
...
StS Coupling
Safety Couplings – Slipping Clutches
StS Coupling
Safety Couplings – Slipping Clutches
StS Coupling CAD Kataloğu
Safety Couplings – Slipping Clutches
Burada StS Coupling'in CAD modellerini bulacaksınız
Klasör araması ekle
EN
Katalog filtresi
Tüm pazarlar
SWK
Safety Coupling with keyway connection
SWK/LK
Safety Coupling with conical clamping hub
SWK/B
Safety Coupling with conical clamping hub
SWK/BB
Safety Coupling with conical clamping hub
SWK/L
Safety Coupling with conical clamping hub
SWK/LL
Safety Coupling with conical clamping hub
SWK/G
Safety Coupling with conical clamping hub
SWK/LB
Safety Coupling with conical clamping hub
SWK/LP
Safety Coupling with keyway connection
SWK/CB
Safety Coupling with conical clamping hub
SWK/CP
Safety Coupling with keyway connection
SWK/BK
Safety Coupling with conical clamping hub - metal bellow version
SWK/NK
Safety Coupling with conical clamping hub - metal bellow version
SWK/BN
Safety Coupling with clamping hub - metal bellow version
SWK/NB
Safety Coupling with clamping hub - metal bellow version
SWK/EN
Safety Coupling with clamping-hub - elastomer version
RK
Slipping Clutch - standard version
RK-WKE
Slipping Clutch - elastomer version
Anahtar Kelimeler
Coupling
version
Metal Bellow
clamping hub
Slipping
Safety Couplings
Clutches
Safety Coupling
Şubeler:
Germany
Niedernberg 63843
StS Coupling GmbH
Hansaring 6
Niedernberg
+49 6028 40642-0
+49-(0)6028-40642-19
info@stscoupling.de
http://stscoupling.de/
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)