Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
StS Coupling
Safety Couplings – Slipping Clutches
SWK/L - Safety Coupling with conical clamping hub
StS Coupling
Safety Couplings – Slipping Clutches
SWK/L - Safety Coupling with conical clamping hub
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SWK/L-30-9-5Nm-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Size
SIZE
Torque range
TKN
Disengagement torque 1
TKN1 [Nm]
Disengagement torque 2
TKN2 [Nm]
Total length
L [mm]
Outside diameter
D [mm]
Keyway (DIN 6885)
N
Bore diameter ØH7
D1 [mm]
Bearing seat Øg6
LS [mm]
Pitch circle diameter
LK [mm]
Basic dimension
L1 [mm]
Basic dimension
B1 [mm]
Disengagement travel
AW [mm]
Mounting thread
G
Screw (ISO 4762)
S
Installation torque per screw
TA [Nm]
Mass moment of inertia
J [kg cm²]
1
2
3
4
5
6
7
8
30
1
5
0
48.0
65
9.0
37
46
23.0
7.0
1.2
6x M5
M4
5
3.0
60
1
15
0
52.0
75
12.0
42
55
24.0
7.0
1.2
6x M6
M6
19
6.0
150
1
25
0
62.5
95
15.0
68
78
28.0
13.5
1.8
6x M6
M6
19
17.0
200
1
50
0
67.0
105
20.0
75
86
30.0
14.5
1.8
6x M6
M6
19
27.0
300
1
70
0
75.0
115
25.0
80
90
31.5
14.0
1.8
6x M8
M8
42
37.0
500
1
100
0
73.0
129
30.0
95
110
34.0
10.5
1.8
6x M8
M8
42
80.0
800
1
260
0
113.0
169
40.0
110
125
47.5
15.5
2.0
6x M12
M16
360
275.0
1400
1
450
0
113.0
169
40.0
110
125
47.5
15.5
2.0
6x M12
M16
360
275.0
Sıkıştırılmış görünümü göster (8 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
StS Coupling
- SWK/L
Shorttext
Safety Coupling with conical clamping hub
Son değişiklik
07.07.2025 11:22:40
Parça
Anahtar Kelimeler
Clutches
Coupling
Safety Coupling
Safety Couplings
Slipping
clamping hub
conical
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Type Code
SWK/L-30-9-5Nm-1
Customs Tariff Number
84836020
CNSPHYPROP Physical Properties
ECLASS 14.0
23-03-17-04 Birbirine kilitlenen tork sınırlayıcı
ECLASS 8.1
23-03-17-04 Interlocking torque limiter
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)