Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
HARTING
Electric engineering, automation, process control engineering
Connector system
Connector component
Module for industrial connectors (power/signals)
09140023025 - Han HV single module, 16A 2500V male
HARTING
...
Module for industrial connectors (power/signals)
09140023025 - Han HV single module, 16A 2500V male
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HARTING 09140023025
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
Rated surge voltage
AAB499 [kV]
1
09140023025
Han HV single module, 16A 2500V male
Han® HV module, Single module, Crimp termination, Male, Contacts: 2, Conductor cross-section: 0.14 ... 4 mm², Rated current: 16 A
Han® HV module, Single module, Crimp termination, Male, Contacts: 2, Conductor cross-section: 0.14 ... 4 mm², Rated current: 16 A, Polycarbonate / Teflon (PTFE), RAL 7032 (pebble grey)
5713140019867
09 14 002 3025
HARTING
35
15
Sıkıştırılmış görünümü göster (1 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
HARTING
- 09140023025
Sipariş numarası
09140023025
Shorttext
Han HV single module, 16A 2500V male
Son değişiklik
17.02.2025 13:44:07
Parça
Anahtar Kelimeler
Connector component
Connector system
Electric engineering
Module
automation
industrial connectors
process control engineering
single
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-02-17 Endüstriyel konektörler için modül (güç/sinyal)
ECLASS 12.0
27-44-02-17 Module for industrial connectors (power/signals)
Pin
Pin
Yes
Yes
No
No
No
No
No
No
Plastic
Plastic
crimp connection
crimp connection
TARIC
TARIC
3
3
V0
V0
ETIM 10.0
EC000438 Contact insert for rectangular connectors