Browse
All Manufacturers
TR
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Taper bushes TL RCB
1210 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
1210 - Taper bushes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
29121019
Vertical Mode
Expand Table
Reset filters
EN
1/5
TYPE
TYPE
Ø D1
D1 [mm]
Part number
CODE
Design
EXEC
l
L [mm]
Ø D2 H8 only prebore
D2S
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
D2CF
keyway width
B [mm]
keyway depth
T2 [mm]
British Standard Whitworth
SCREWS
Tightening torque
TT [N/m]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
1210
47.5
29121000
A
25
12
-
-
-
3/8”x5/8”
19.6
0.28
Gray cast iron
1210
47.5
29121012
A
25
-
12
4
1.8
3/8”x5/8”
19.6
0.28
Gray cast iron
1210
47.5
29121014
A
25
-
14
5
2.3
3/8”x5/8”
19.6
0.27
Gray cast iron
1210
47.5
29121016
A
25
-
16
5
2.3
3/8”x5/8”
19.6
0.26
Gray cast iron
1210
47.5
29121018
A
25
-
18
6
2.8
3/8”x5/8”
19.6
0.25
Gray cast iron
1210
47.5
29121019
A
25
-
19
6
2.8
3/8”x5/8”
19.6
0.24
Gray cast iron
1210
47.5
29121020
A
25
-
20
6
2.8
3/8”x5/8”
19.6
0.24
Gray cast iron
1210
47.5
29121024
A
25
-
24
8
3.3
3/8”x5/8”
19.6
0.21
Gray cast iron
1210
47.5
29121025
A
25
-
25
8
3.3
3/8”x5/8”
19.6
0.21
Gray cast iron
1210
47.5
29121028
A
25
-
28
8
3.3
3/8”x5/8”
19.6
0.18
Gray cast iron
1210
47.5
29121030
A
25
-
30
8
3.3
3/8”x5/8”
19.6
0.17
Gray cast iron
1210
47.5
29121032
A
25
-
32
10
3.3
3/8”x5/8”
19.6
0.15
Gray cast iron
Sıkıştırılmış görünümü göster (12 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Chiaravalli
- 1210
Sipariş numarası
29121019
Shorttext
Taper bushes
Son değişiklik
01.10.2025 16:27:48
Parça
Anahtar Kelimeler
Open
bushes
taper
transmission
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Karşılaştır
Geometri yükle
Add one more to start
Karşılaştırma (0/4)