2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41690048

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF
Dm Hub
DM [mm]
Di
DI [mm]
F
F [mm]
S
S [mm]
P
P [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
TL 28-14M-115
41690028
28
3F
2517
60
124.78
122.12
128
-
98
133
45
44
153
3.80
STEEL C45
TL 30-14M-115
41690030
30
3F
2517
60
133.69
130.99
138
-
100
133
45
44
154
5.00
STEEL C45
TL 32-14M-115
41690032
32
3F
2517
60
142.60
139.88
154
-
108
133
45
44
160
6.80
STEEL C45
TL 34-14M-115
41690034
34
3F
2517
60
151.52
148.79
160
-
110
133
45
44
166
6.90
STEEL C45
TL 36-14M-115
41690036
36
3F
3020
75
160.43
157.68
168
-
125
133
51
41
168
7.00
STEEL C45
TL 38-14M-115
41690038
38
3F
3020
75
169.34
166.60
183
-
130
133
51
41
172
8.50
STEEL C45
TL 40-14M-115
41690040
40
3F
3020
75
178.25
175.49
188
-
138
133
51
41
162
9.10
STEEL C45
TL 44-14M-115
41690044
44
3F
3030
75
196.08
193.28
211
-
155
133
76
28.5
175
13.00
STEEL C45
TL 48-14M-115
41690048
48
3F
3030
75
213.90
211.11
226
-
170
133
76
28.5
180
16.00
STEEL C45
TL 56-14M-115
41690056
56
3F
3535
90
249.55
246.76
256
-
210
133
89
22
182
24.00
STEEL C45
TL 64-14M-115
41690064
64
10F
3535
90
285.21
282.41
296
190
240
133
89
22
184
32.00
CAST-IRON
TL 72-14M-115
41690072
72
11
3535
90
320.86
318.06
-
190
280
133
89
22
-
31.00
CAST-IRON
TL 80-14M-115
41690080
80
12
3535
90
356.51
353.71
-
190
315
133
89
22
-
32.00
CAST-IRON
TL 90-14M-115
41690090
90
12
3535
90
401.07
398.28
-
190
360
133
89
22
-
37.00
CAST-IRON
TL 112-14M-115
41690112
112
12
3535
90
499.11
496.32
-
190
457
133
89
22
-
45.00
CAST-IRON
TL 144-14M-1 15
41690144
144
12
4040
100
641.71
638.92
-
230
600
133
102
15.5
-
63.00
CAST-IRON
TL 168-14M-1 15
41690168
168
12
4040
100
748.66
745.87
-
230
706
133
102
15.5
-
77.50
CAST-IRON
Sıkıştırılmış görünümü göster (19 ürün)
ShorttextHTD taper lock timing pulleys "phosphated"
Son değişiklik05.08.2024 16:01:06
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with