2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40640040

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
DI [mm]
F
F [mm]
L
L [mm]
d Ø Bore
D [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
28-14M- 40F
40640028
28
1F
124.78
122.12
128
100
-
54
69
24
153
4.80
STEEL C45
29-14M- 40F
40640029
29
1F
129.23
126.57
138
100
-
54
69
24
154
5.20
STEEL C45
30-14M- 40F
40640030
30
1F
133.69
130.99
138
100
-
54
69
24
154
5.60
STEEL C45
32-14M- 40F
40640032
32
1F
142.60
139.88
154
100
-
54
69
24
160
6.20
STEEL C45
34-14M- 40F
40640034
34
1F
151.52
148.79
160
100
-
54
69
24
166
6.90
STEEL C45
36-14M- 40F
40640036
36
1F
160.43
157.68
168
100
-
54
69
24
168
7.70
STEEL C45
38-14M- 40F
40640038
38
1F
169.34
166.60
183
120
-
54
69
24
172
8.90
STEEL C45
40-14M- 40F
40640040
40
1F
178.25
175.49
188
120
-
54
69
24
162
9.80
STEEL C45
44-14M- 40F
40640044
44
1F
196.08
193.28
211
120
-
54
69
24
175
12.00
STEEL C45
48-14M- 40F
40640048
48
2F
213.90
211.11
226
135
170
54
69
24
180
11.98
CAST-IRON
56-14M- 40F
40640056
56
2F
249.55
246.76
256
135
207
54
69
28
182
14.01
CAST-IRON
64-14M- 40F
40640064
64
2F
285.21
282.41
296
135
240
54
69
28
184
16.65
CAST-IRON
72-14M- 40
40640072
72
4
320.86
318.06
-
135
278
54
69
28
-
15.52
CAST-IRON
80-14M- 40
40640080
80
4
356.51
353.71
-
135
314
54
69
28
-
17.23
CAST-IRON
90-14M- 40
40640090
90
4
401.07
398.28
-
135
358
54
69
28
-
19.40
CAST-IRON
112-14M- 40
40640112
112
4
499.11
496.32
-
135
456
54
69
28
-
24.14
CAST-IRON
Sıkıştırılmış görünümü göster (16 ürün)
ShorttextHTD timing pulleys with pilot bore
Son değişiklik05.08.2024 16:01:06
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with