2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HARTING 24020030000

Expand Table
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
max. ambient temperature during operating phase
AAF525 [°C]
1
24020030000
Ha-VIS eCon 2030BT-A
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, 10/100 Mbit/s (RJ45-Ports): 3 x
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, Operating temperature: -40 ... +70 °C
5713140147133
24 02 003 0000
HARTING
3
70
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası24020030000
ShorttextIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, 10/100 Mbit/s (RJ45-Ports): 3 x
LongtextIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, Operating temperature: -40 ... +70 °C
Son değişiklik17.02.2025 13:23:15
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85176200
Description longIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, Operating temperature: -40 ... +70 °C
Description shortIndustrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24, 48, Total number of ports: 3, 10/100 Mbit/s (RJ45-Ports): 3 x
GTIN-Code5713140147133
Order Number24020030000
CNSPHYPROP Physical Properties

ECLASS 14.0

19-17-01-30 Ağ anahtarı (genel uygulama)
Çalışma aşamasında maks. ortam sıcaklığı70 °C
Çalışma aşamasında min. ortam sıcaklığı-40 °C
besleme gerilimi (DC'de)24 V
sabitleme tipi (35 mm DIN ray montajı) mevcutturYes
mevcut sabitleme türü (medya modülü yuvası üzerine inşa edilmiş)No
sabitleme tipi (ray montajı) mevcutNo
sabitleme türü (duvar sabitleme) mevcutNo
sabitleme tipi (19 inç kurulum) mevcutNo
sabitleme türü (sabit kurulum) mevcutNo
10 gigabit ethernet mevcutNo
hızlı ethernet mevcutYes
gigabit ethernet mevcutNo
4. katman mevcutNo
GTIN5713140147133
üreti̇ci̇ni̇n ürün madde numarasi24 02 003 0000
MarkaHa-VIS eCon 2000
Ağ bağlantılarının sayısı3
Mevcut toplam bağlantı sayısı3
pazarlanan miktarları kaydetmek için net ağırlık (WEEE)0.162 kg
Üretici ürün ailesiHa-VIS eCon 2000
Gümrük tarife numarası türüTARIC
Maks. erişim100 m
Kütle162 g
TipIndustrial Ethernet Switches
Veri bağlantı protokolüFast Ethernet
İletişim, tipFast Ethernet

ECLASS 13.0

19-17-01-30 Network switch (general application)
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableNo
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableNo
number of ports 10/100 Mbps RJ453
10 gigabit ethernet presentNo
fast ethernet presentYes
gigabit ethernet presentNo
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140147133
product article number of manufacturer24 02 003 0000
BrandHa-VIS eCon 2000
Number of network connections3
Total number of available connections3
net weight to record marketed quantities (WEEE)0.162 kg
Manufacturer product familyHa-VIS eCon 2000
Type of customs tariff numberTARIC
height113.500 mm
depth27.300 mm
Max. reach100 m
Mass162 g
TypeIndustrial Ethernet Switches
width46.500 mm
Data connection protocolFast Ethernet
Communication, typeFast Ethernet
degree of protectionIP30, mated condition

ECLASS 12.0

19-17-01-30 Network switch (general application)
customs tariff number (TARIC)85176200
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableNo
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableNo
number of ports 10/100 Mbps RJ453
10 gigabit ethernet presentNo
fast ethernet presentYes
gigabit ethernet presentNo
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140147133
product article number of manufacturer24 02 003 0000
BrandHa-VIS eCon 2000
Number of network connections3
Total number of available connections3
net weight to record marketed quantities (WEEE)0.162 kg
Manufacturer product familyHa-VIS eCon 2000
Type of customs tariff numberTARIC
height113.500 mm
depth27.300 mm
Max. reach100 m
Mass162 g
TypeIndustrial Ethernet Switches
width46.500 mm
Data connection protocolFast Ethernet
Communication, typeFast Ethernet
degree of protectionIP30, mated condition

ETIM 10.0

EC000734 Network switch
Number of ports 10/100 Mbps RJ453
Layer 2Yes
Layer 3No
Height113.500 mm
Depth27.300 mm
Width46.500 mm
Degree of protection (IP)IP30, mated condition

ETIM 9.0

EC000734 Network switch
Number of ports 10/100 Mbps RJ453
Layer 2Yes
Layer 3No
Height113.500 mm
Depth27.300 mm
Width46.500 mm
Degree of protection (IP)IP30, mated condition

ETIM 8.0

EC000734 Network switch
Compare multiple parts
Add at least 2 products with