2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HARTING 24024052100

Expand Table
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
max. ambient temperature during operating phase
AAF525 [°C]
1
24024052100
Ha-VIS eCon 2052GBT-AD
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7, Operating temperature: -40 ... +70 °C
5713140147553
24 02 405 2100
HARTING
140
70
Sıkıştırılmış görünümü göster (1 ürün)
Sipariş numarası24024052100
ShorttextIndustrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7
LongtextIndustrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7, Operating temperature: -40 ... +70 °C
Son değişiklik17.02.2025 13:23:18
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
Customs Tariff Number85176200
Description longIndustrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7, Operating temperature: -40 ... +70 °C
Description shortIndustrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24, 48, Total number of ports: 7
GTIN-Code5713140147553
Order Number24024052100
CNSPHYPROP Physical Properties

ECLASS 14.0

19-17-01-30 Ağ anahtarı (genel uygulama)
Çalışma aşamasında maks. ortam sıcaklığı70 °C
Çalışma aşamasında min. ortam sıcaklığı-40 °C
besleme gerilimi (DC'de)24 V
sabitleme tipi (35 mm DIN ray montajı) mevcutturYes
mevcut sabitleme türü (medya modülü yuvası üzerine inşa edilmiş)No
sabitleme tipi (ray montajı) mevcutNo
sabitleme türü (duvar sabitleme) mevcutNo
sabitleme tipi (19 inç kurulum) mevcutNo
sabitleme türü (sabit kurulum) mevcutNo
10 gigabit ethernet mevcutYes
hızlı ethernet mevcutNo
gigabit ethernet mevcutYes
4. katman mevcutNo
GTIN5713140147553
üreti̇ci̇ni̇n ürün madde numarasi24 02 405 2100
MarkaHa-VIS eCon 2000
Ağ bağlantılarının sayısı7
Mevcut toplam bağlantı sayısı7
pazarlanan miktarları kaydetmek için net ağırlık (WEEE)0.384 kg
Üretici ürün ailesiHa-VIS eCon 2000
Gümrük tarife numarası türüTARIC
Kütle384 g
TipIndustrial Ethernet Switches
Veri bağlantı protokolüFull Gigabit Ethernet
İletişim, tipFull Gigabit Ethernet

ECLASS 13.0

19-17-01-30 Network switch (general application)
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableNo
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableNo
number of ports 1000 Mbps SC (SX)2
10 gigabit ethernet presentYes
fast ethernet presentNo
gigabit ethernet presentYes
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140147553
product article number of manufacturer24 02 405 2100
BrandHa-VIS eCon 2000
Number of network connections7
Total number of available connections7
net weight to record marketed quantities (WEEE)0.384 kg
Manufacturer product familyHa-VIS eCon 2000
Type of customs tariff numberTARIC
height113.500 mm
depth27.300 mm
Mass384 g
TypeIndustrial Ethernet Switches
width120 mm
Data connection protocolFull Gigabit Ethernet
Communication, typeFull Gigabit Ethernet
degree of protectionIP30, mated condition

ECLASS 12.0

19-17-01-30 Network switch (general application)
customs tariff number (TARIC)85176200
max. ambient temperature during operating phase70 °C
min. ambient temperature during operating phase-40 °C
supply voltage (at DC)24 V
type of fixing (35 mm DIN rail mounting) availableYes
type of fixing (built on the media module slot) availableNo
type of fixing (rail mounting) availableNo
type of fixing (wall fastening) availableNo
type of fixing (19-inch installation) availableNo
type of fixing (fixed installation) availableNo
number of ports 1000 Mbps SC (SX)2
10 gigabit ethernet presentYes
fast ethernet presentNo
gigabit ethernet presentYes
layer 2 presentYes
layer 3 presentNo
layer 4 presentNo
GTIN5713140147553
product article number of manufacturer24 02 405 2100
BrandHa-VIS eCon 2000
Number of network connections7
Total number of available connections7
net weight to record marketed quantities (WEEE)0.384 kg
Manufacturer product familyHa-VIS eCon 2000
Type of customs tariff numberTARIC
height113.500 mm
depth27.300 mm
Mass384 g
TypeIndustrial Ethernet Switches
width120 mm
Data connection protocolFull Gigabit Ethernet
Communication, typeFull Gigabit Ethernet
degree of protectionIP30, mated condition

ETIM 10.0

EC000734 Network switch
Number of ports 1000 Mbps SC (SX)2
Layer 2Yes
Layer 3No
Height113.500 mm
Depth27.300 mm
Width120 mm
Degree of protection (IP)IP30, mated condition

ETIM 9.0

EC000734 Network switch
Number of ports 1000 Mbps SC (SX)2
Layer 2Yes
Layer 3No
Height113.500 mm
Depth27.300 mm
Width120 mm
Degree of protection (IP)IP30, mated condition

ETIM 8.0

EC000734 Network switch
Compare multiple parts
Add at least 2 products with