2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

48612040

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
T
design
EXEC
Taper bush
BUSH
Max bore
BM
Dp
DP [mm]
De
DE [mm]
Df flanges
DF [mm]
Dm Hub
DM [mm]
F
F [mm]
S
S [mm]
P
P [mm]
Flange number
NF
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
8M-22S-12
48612022
22
1F
-
28
56.02
54.42
60
43
20
30
10
53
0.43
STEEL C45
TL 8M-25S-12
48612025
25
2F
1108
28
63.66
62.06
70
49
20
22
2
61
0.25
STEEL C45
TL 8M-28S-12
48612028
28
2F
1108
28
71.30
69.70
75
56
20
22
2
79
0.37
STEEL C45
TL 8M-30S-12
48612030
30
2F
1210
32
76.39
74.79
82.5
60
20
25
5
82
0.41
STEEL C45
TL 8M-32S-12
48612032
32
2F
1610
42
81.49
79.89
87
66
20
25
5
76
0.43
STEEL C45
TL 8M-34S-12
48612034
34
2F
1610
42
86.58
84.98
91
69
20
25
5
66
0.45
STEEL C45
TL 8M-36S-12
48612036
36
2F
1610
42
91.67
90.07
97
76
20
25
5
68
0.59
STEEL C45
TL 8M-38S-12
48612038
38
2F
1610
42
96.77
95.17
102
78
20
25
5
70
0.70
STEEL C45
TL 8M-40S-12
48612040
40
2F
1610
42
101.86
100.26
106
85
20
25
5
77
0.82
STEEL C45
TL 8M-45S-12
48612045
45
2F
2012
50
114.59
112.99
120
92
20
32
12
75
1.10
STEEL C45
TL 8M-48S-12
48612048
48
2F
2012
50
122.23
120.63
128
103
20
32
12
78
1.42
STEEL C45
TL 8M-50S-12
48612050
50
2F
2012
50
127.32
125.72
135
104
20
32
12
80
1.60
STEEL C45
TL 8M-56S-12
48612056
56
2F
2012
50
142.60
141.00
150
104
20
32
12
85
2.10
STEEL C45
TL 8M-60S-12
48612060
60
2F
2012
50
152.79
151.19
158
111
20
32
12
86
2.40
STEEL C45
TL 8M-64S-12
48612064
64
2F
2012
50
162.97
161.37
168
111
20
32
12
90
2.70
STEEL C45
TL 8M-75S-12
48612075
75
3
2012
50
190.99
189.39
-
111
20
32
12
-
3.70
CAST-IRON
TL 8M-80S-12
48612080
80
3
2012
50
203.72
202.12
-
111
20
32
12
-
4.40
CAST-IRON
Sıkıştırılmış görünümü göster (18 ürün)
ShorttextPoly chain GT timing pulleys
Son değişiklik26.07.2024 11:56:55
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with