Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
AIRBEST
Vacuum pump
AZH - Basic vacuum pump
AIRBEST
Vacuum pump
AZH - Basic vacuum pump
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AZH10BS-06-06
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
MODEL
Nozzle diameter
ND
Structural specification
STS
Performance
PS
Air supply port
ASP
Vacuum port
VP
Exhaust port
EP
More details
INFOTEXT
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
G
G [mm]
H
H [mm]
Q
Q [mm]
1
2
3
4
5
6
7
AZH
05:Φ0.5mm
B
S : High vacuum type(-88kPa)
06:Φ6 quick fittings
06:Φ6 quick fittings
-
Dimensions
60.0
16.0
31.0
5.8
2
3.2
47.0
22
24.0
AZH
07:Φ0.7mm
B
S : High vacuum type(-88kPa)
06:Φ6 quick fittings
06:Φ6 quick fittings
-
Dimensions
60.0
16.0
31.0
5.8
2
3.2
47.0
22
24.0
AZH
10:Φ1.0mm
B
S : High vacuum type(-88kPa)
06:Φ6 quick fittings
06:Φ6 quick fittings
-
Dimensions
63.0
18.0
32.0
5.8
2
3.2
50.0
23
26.0
AZH
13:Φ1.3mm
B
S : High vacuum type(-88kPa)
08 : Φ8 quick fittings
10 : Φ10 quick fittings
-
Dimensions
78.0
23.0
38.5
7.5
3
4.2
61.0
27.5
28.0
AZH
15:Φ1.5mm
D
S : High vacuum type(-88kPa)
10 : Φ10 quick fittings
12 : Φ12 quick fittings
12 : Φ12 quick fittings
Dimensions
93.3
47.0
22.5
27.0
10
32.8
4.2
31.5
0.0
AZH
18:Φ1.8mm
D
S : High vacuum type(-88kPa)
12 : Φ12 quick fittings
12 : Φ12 quick fittings
12 : Φ12 quick fittings
Dimensions
114.0
41.0
21.0
10.0
12
50.0
3.5
35.5
0.0
AZH
20:Φ2.0mm
D
S : High vacuum type(-88kPa)
12 : Φ12 quick fittings
16 : Φ16 quick fittings
16 : Φ16 quick fittings
Dimensions
124.6
46.0
27.0
12.0
12
54.3
3.5
38.5
0.0
Sıkıştırılmış görünümü göster (7 yapılandırılabilir ürünler)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
AIRBEST
- AZH
Shorttext
Basic vacuum pump
Son değişiklik
05.09.2024 07:55:04
Parça
Anahtar Kelimeler
Basic
Vacuum pump
Sınıflandırmalar
CNS
CNSERPBASE Object Properties