2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BB76EF-D12-F15

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
material
TM
surface treatment
ST
annex(screw)
ANNEX
DH7
DH7 [mm]
DH7 tolerance
TOL [mm]
Size/number of attachment screws
SN
Corresponding code
CODE
F
F [mm]
F tolerance
TOL2 [mm]
A
A [mm]
B
B [mm]
C
C [mm]
P
P [mm]
P1
P1 [mm]
P2
P2 [mm]
1
2
3
4
5
6
7
8
9
BB76EF-D6-F10
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
6
+0.012/0
M4×10 2pieces
BM01AF
10
±0.2
34
10
10
12
7
0
BB76EF-D8-F10
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
8
+0.015/0
M5×12 2pieces
BM01AF
10
±0.2
38
12
12
14
8
0
BB76EF-D10-F15
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
10
+0.015/0
M5×16 2pieces
BM01AF
15
±0.2
45
16
16
15
9
0
BB76EF-D12-F15
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
12
+0.018/0
M5×16 2pieces
BM01AF
15
±0.2
47
16
16
16
10
0
BB76EF-D15-F20
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
15
+0.018/0
M5×20 4pieces
BM01AF
20
±0.2
56
22
22
18
12
11
BB76EF-D20-F25
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
20
+0.021/0
M6×25 4pieces
BM01AF
25
±0.2
69
28
28
22
15
14
BB76EF-D25-F30
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
25
+0.021/0
M6×30 4pieces
BM01AF
30
±0.3
80
32
32
25
18
16
BB76EF-D30-F50
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
30
+0.021/0
M8×35 4pieces
BM01AF
50
±0.3
108
40
40
29
21
20
BB76EF-D35-F50
BB76EF
Hole spacing designation
SS400
Blackening
BM01AF
35
+0.025/0
M8×40 4pieces
BM01AF
50
±0.3
114
45
45
32
24
24
Sıkıştırılmış görünümü göster (9 yapılandırılabilir ürünler)
ShorttextStrut clamp, same diameter orthogonal, Hole spacing designation
Son değişiklik20.08.2025 08:47:07
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties