2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CKM01-D50-PA

Expand Table
EN
1/5
Code
CODE
Bracket type
TYPE1
Bracket material
MAT1
Bracket surface treatment
SUR
Bracket brake form
BRA
Wheel code
CODE1
Wheel material
MAT2
Wheel color
COLOR
Wheel bearing
BEA
D
D [mm]
H
H [mm]
F
F [mm]
M
M
L
L [mm]
R
R [mm]
Allowable load
AL [kg]
Reference weight
RW [kg]
URL
LINK
1|CKM01-D40-PA
2|CKM01-D50-PA
3|CKM02-D40-PA
4|CKM02-D50-PA
CKM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
PA
Polypropylene
yellow
Double ball
40
61
25
M12
30
49
50
0.14
Website connection
CKM01
Screw rod type
Q235A
Electrophoresis (black paint)
-
PA
Polypropylene
yellow
Double ball
50
70
25
M12
30
55
60
0.18
Website connection
CKM02
Screw rod type
Q235A
Electrophoresis (black paint)
Plastic single brake
PA
Polypropylene
yellow
Double ball
40
61
25
M12
30
79
50
0.18
Website connection
CKM02
Screw rod type
Q235A
Electrophoresis (black paint)
Plastic single brake
PA
Polypropylene
yellow
Double ball
50
70
25
M12
30
80
60
0.22
Website connection
Sıkıştırılmış görünümü göster (4 yapılandırılabilir ürünler)
ShorttextAmerican series light casters · Allowed load 50~150kg · Lead screw movable type
Son değişiklik25.11.2025 10:51:40
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties