2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CRWMG-2030

Expand Table
EN
1/5
CNSORDERNO
Brand
BRAND
Code
CODE
Stroke
TRIP
Guide rail combination height
A [mm]
Rail width
H [mm]
Rail length
L [mm]
Side hole spacing
F [mm]
Distance from head hole to edge
E1 [mm]
I
Single piece height of guide rail
B [mm]
Distance from bottom edge
C [mm]
W1
W2
Screw model
S
Large screw hole diameter
D1 [mm]
Small screw hole diameter
D2 [mm]
1
2
3
CRWMG-2030
Swissberger
CRWMG2
8.80
24.00
6.50
30
15
7.50
0.50
5.5
2.5
19.00
11.00
M3
4.4
2.55
CRWMG-3050
Swissberger
CRWMG3
16.00
36.00
8.50
50
25
12.50
0.50
8.3
3.5
29.00
16.60
M4
6.0
3.30
CRWMG-4080
Swissberger
CRWMG4
14.00
44.00
11.50
80
40
20.00
0.50
10.0
4.5
35.00
20.00
M5
8.0
4.30
Sıkıştırılmış görünümü göster (3 yapılandırılabilir ürünler)
Shorttext[High Precision Guideway]-CRWMG Series Anti-Creep Three Rows Crossed Roller Guideway-Crossed Guideway-Built-in Rack and Pinion Type
Son değişiklik27.08.2024 08:31:12
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties