2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CSPF20

Expand Table
EN
1/5
Part Number
PN
Material
MAT
Surface Treatment
ST
Accessories
AC
D
D [mm]
DH7
DTOL [mm]
A
A [mm]
D1
D1 [mm]
H
H [mm]
T
T [mm]
l
LL [mm]
P.C.D.
PCD [mm]
K
K [mm]
J
J [mm]
M
M
PH7
P [mm]
Tolerance
PTOL [mm]
1
2
3
4
5
6
7
8
9
CSPF10
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
10
0/+0.015
56
26
35
12
18
43
4.5
11
M4
6
0/+0.012
CSPF12
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
12
0/+0.018
68
28
35
12
18
51
5.5
13
M4
6
0/+0.012
CSPF15
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
15
0/+0.018
75
31
40
12
20
56
6.6
15
M5
6
0/+0.012
CSPF20
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
20
0/+0.021
86
40
45
12
25
65
6.6
15
M5
6
0/+0.012
CSPF25
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
25
0/+0.021
100
45
50
12
30
75
9.0
18
M6
8
0/+0.015
CSPF30
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
30
0/+0.021
106
50
60
12
30
80
9.0
18
M6
8
0/+0.015
CSPF35
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
35
0/+0.025
118
55
70
15
40
90
11.0
20
M8
10
0/+0.015
CSPF40
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
40
0/+0.025
125
60
80
15
40
95
11.0
20
M8
10
0/+0.015
CSPF50
Alloy Cast Iron Class No. 35
Black oxide or Phosphate Conversion Coat
Set Screw Dowel Pin (52100 Bearing Steel)
50
0/+0.025
140
70
100
15
50
106
14.0
24
M10
10
0/+0.015
Sıkıştırılmış görünümü göster (9 ürün)
ShorttextDevice Stands - Brackets for Stands - Round Flange with Dowel Holes Type
Son değişiklik29.11.2024 04:21:16
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties