Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
PRODUAL
Building controllers
Control units
CU - Multifunctional control unit
PRODUAL
Building controllers
Control units
CU - Multifunctional control unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5201010000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Device type
DT
Type
TYPE
Product number
PN
Level of geometry
LOG
Power supply
SUP [Vac/dc]
Body color
COL
Communication
COM
Multifunctional output
OP [Vdc]
Supply output
SO [Vac]
Outputs - 4...20 mA / 0...20 mA
OPMA [Ω]
Multifunctional input
IN [Vdc]
IP protection class
IP
Ambient temperature
OCT [°C]
1
Control unit
CU
5201010000
400
24 (22...26 V), < 7 VA
White
Modbus RTU / BACnet MSTP / Modbus TCP / BACnet IP
4 x 0...10, 2 mA / 24 Vac, 1 A (PWM) and 2 x 0...10 Vdc, 2 mA / 0…20 mA, 700 Ω
2 x 24, total load < 8 A
< 700
6 x NTC 10 / Pt1000 / Resistive / Digital / 0...10
IP22
0...50
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
PRODUAL
- CU
Shorttext
Multifunctional control unit
Son değişiklik
15.09.2025 12:51:44
Parça
Anahtar Kelimeler
Building
Control units
Multifunctional
control unit
controllers
Sınıflandırmalar
By Categories
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Measurement Measurement
Conveyor_Technology Conveyor Technology
Architecture Architecture
CNS
CNSERPBASE Object Properties
OmniClass 2006
23-60_10_11 23-60 10 11 Temperature Measuring Instruments
OmniClass
23-27 11 11 23-27 11 11 - Temperature Measuring Instrument And Controls
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Family category
OST_ElectricalEquipment
Family work plane based
1
Uniclass2015
65_72_97 65 72 97 - Wiring accessories