Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
Comepi
Limit Switches
EP
EP2G74
Comepi
Limit Switches
EP
EP2G74
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EP2G74XUP
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Operating head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference regulations
STDR
Operating Temperatures
TEMP [°C]
Stock temperature
TEMPSTOCK [°C]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
EP2G74X2U
Reinforced thermoplastic
35
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
67
Adjustable fiberglass rod (diameter 6mm)
Metal
Slow action contacts (2NC)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74X4U
Reinforced thermoplastic
35
Pre-wired with UL cable 8x0.5 - Length from 1m to 12m
67
Adjustable fiberglass rod (diameter 6mm)
Metal
Slow action contacts (2NC+2NO)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74XA
Reinforced thermoplastic
35
Pre-wired with AMP connector
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74XHF
Reinforced thermoplastic
35
Pre-wired with PUR Halogen Free cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74XM
Reinforced thermoplastic
35
Pre-wired with M12 connector - 4 poles
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74XU
Reinforced thermoplastic
35
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74XUP
Reinforced thermoplastic
35
Pre-wired with PUR Dynamic cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74Z2U
Reinforced thermoplastic
35
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
67
Adjustable fiberglass rod (diameter 6mm)
Metal
Snap action contacts (2NC)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74Z4U
Reinforced thermoplastic
35
Pre-wired with UL cable 8x0.5 - Length from 1m to 12m
67
Adjustable fiberglass rod (diameter 6mm)
Metal
Snap contact (2NC+2NO)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74ZA
Reinforced thermoplastic
35
Pre-wired with AMP connector
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Snap action contacts (1NO + 1NC)
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74ZHF
Reinforced thermoplastic
35
Pre-wired with PUR Halogen Free cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Snap action contacts (1NO + 1NC)
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74ZM
Reinforced thermoplastic
35
Pre-wired with M12 connector - 4 poles
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74ZU
Reinforced thermoplastic
35
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Snap action contacts (1NO + 1NC)
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
EP2G74ZUP
Reinforced thermoplastic
35
Pre-wired with PUR Dynamic cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable fiberglass rod (ø 6mm)
Metal
Snap action contacts (1NO + 1NC)
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
-25°C … +70°C
-40°C … + 70°C
Sıkıştırılmış görünümü göster (14 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
Comepi
- EP2G74
Sipariş numarası
EP2G74XUP
Son değişiklik
23.09.2025 15:08:08
Parça
Anahtar Kelimeler
Limit Switches
Sınıflandırmalar
CNS
CNSERPBASE Object Properties
Order Number
EP2G74XUP