Filtre
3D Search
2D search
Renk
Kataloglar
Karşılaştır
TR
2D search
Sketch the part you are looking for or have a photo described in text form
Eskiz arama
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Dosyayı buraya kaydedin
Veya
Dosya seçimi
Click & Paste
Desteklenen dosya formatları:
.PNG, .JPG, .JPEG, .WEBP
...
A&T-3D Gallery
zonghe
zhixiandaogui
GLMM - 导轨钳制器-旋钮型
A&T-3D Gallery
zonghe
zhixiandaogui
GLMM - 导轨钳制器-旋钮型
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GLMM-12M
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bestellnummer
CNSORDERNO
CODE
CODE
主体
ZT
弹簧
TH
接触面
JCM
调节把手
TJBS
控制方式
KZFS
CC
CC
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
A
A [mm]
A1
A1 [mm]
A2
A2 [mm]
H
H [mm]
D
D [mm]
M
M [mm]
BCL
BCL [N]
ZL
ZL [kg]
PYDG
PYDG
PDF
1
2
3
4
5
6
7
8
9
GLMM-7MW
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
7MW
25
19
7.0
12.0
8
2.0
4.30
6.0
2.0
65
0.01
GTA
glmm.pdf
GLMM-9M
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
9M
20
15
9.0
17.0
11
3.0
5.35
8.0
3.0
100
0.016
GTA
glmm.pdf
GLMM-9MW
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
9MW
30
23
9.0
17.0
11
3.0
5.85
8.0
3.0
100
0.024
GTA
glmm.pdf
GLMM-12M
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
12M
27
20
10.0
19.0
13
3.0
7.15
10.0
3.0
150
0.032
GTA
glmm.pdf
GLMM-12MW
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
12MW
40
30
10.0
19.0
13
3.0
7.65
10.0
3.0
150
0.046
GTA
glmm.pdf
GLMM-15M
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
15M
32
25
14.0
20.0
14
3.0
8.05
12.0
3.0
180
0.048
GTA
glmm.pdf
GLMM-15MW
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
15MW
60
45
14.0
22.0
15
3.5
8.65
12.0
3.5
180
0.081
GTA
glmm.pdf
GLMM-20M
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
20M
46
38
14.0
26.0
19
3.5
9.60
14.0
3.5
220
0.123
GTA
glmm.pdf
GLMM-25M
GLMM
不锈钢
不锈钢
不锈钢
不锈钢
手动
25M
48
35
16.0
35.0
24
5.5
14.90
16.0
3.5
300
0.202
GTA
glmm.pdf
Sıkıştırılmış görünümü göster (9 ürün)
Parça bilgileri
Benzer parçalar
Request for quote (RFQ)
A&T-3D Gallery
- GLMM
Shorttext
导轨钳制器-旋钮型
Son değişiklik
28.11.2025 23:37:46
Parça
Anahtar Kelimeler
Automated
Equipment Components
Gallery
Guides
Sınıflandırmalar
CNS
CNSERPBASE Object Properties